The MX0023A InfiniiMax RC probe amplifier provides high bandwidth of up to 25 GHz and an RC input impedance profile for extremely low mid-band loading, which is necessary to address modern high-speed probing requirements.
This probe amplifier supports a wide variety of high-speed probing applications with an extensive line-up of probe heads and accessories.
Key Features:
- Up to 25 GHz bandwidth (when used with MX0100A probe head)
- Attenuation range: 1:1 or 4:1 (auto-switchable)
- ± 16 V offset range
- AutoProbe ll interface
- Best-in-class signal fidelity probing solution
- Loaded with measured s-parameters for more accurate response correction
- Variety of probe heads for different use models with maximum usability
InfiniiMax RC Family Diagram
Click on items in this picture!
Links to PDF Documents
- MX0023A InfiniiMax RC Probe Amplifier and Probe Heads User's Guide
- MX0023A InfiniiMax RC Probe and Accessories Data Sheet
- MX0023A InfiniiMax RC Probe Amplifier Configuration Card
- MX0023A InfiniiMax RC Probe and Accessories One Pager
Compatibility
Oscilloscope Series | Compatible | Oscilloscope Software |
---|---|---|
Z-Series | ♦ | Infiniium 6.55 or higher |
V-Series | ♦ | Infiniium 6.55 or higher |
Q-Series | ♦ | Infiniium 6.55 or higher |
90000 X-Series | ♦ | Infiniium 6.55 or higher |
UXR-Series (13-33 GHz) | ♦ | Infiniium 10.25 or higher |
UXR-Series (40 GHz or higher) | ♦ (with N2852A AutoProbe ll to AutoProbe lll interface adapter) | Infiniium 10.25 or higher |